source "$OS_ROOT/arch/Kconfig"
source "$OS_ROOT/kernel/Kconfig"
source "$OS_ROOT/libc/Kconfig"
source "$OS_ROOT/osal/Kconfig"
source "$OS_ROOT/drivers/Kconfig"
source "$OS_ROOT/components/Kconfig"
source "$OS_ROOT/thirdparty/Kconfig"

menu "Boot Config"
    config OS_USE_BOOTLOADER
	    bool "Enable OneOS bootloader"
		default n
        help
            Use the OneOS bootloader and FOTA components
endmenu

menu "Debug"

    config OS_DEBUG
        bool "Enable debug"
        default y
        help
            dlog and kernel log depends on this switch
    if OS_DEBUG
        config OS_DEBUG_LOG_WITH_FUNC_LINE
            bool "Enable debug log with function name and line number"
            default y
    endif
    
    choice
        prompt "The log buffer size"
        default LOG_BUFF_SIZE_256
        help
            The temporary log buffer size for dlog, os_kprintf() and os_kernel_log()
        
        config LOG_BUFF_SIZE_128
            bool "128"
        config LOG_BUFF_SIZE_192
            bool "192"
        config LOG_BUFF_SIZE_256
            bool "256"
        config LOG_BUFF_SIZE_384
            bool "384" 
    endchoice
    config OS_LOG_BUFF_SIZE
        int
        default 128 if LOG_BUFF_SIZE_128
        default 192 if LOG_BUFF_SIZE_192
        default 256 if LOG_BUFF_SIZE_256
        default 384 if LOG_BUFF_SIZE_384
         
endmenu