menu "NimBLE"

    if BLE_USING_NIMBLE
        # config MYNEWT_VAL_BLE_ROLE_BROADCASTER
        #    int "Enables the Broadcaster bluetooth role. (0/1)"
        #    default 1
        config BLE_ROLE_BROADCASTER
            bool "Enables the Broadcaster bluetooth role. (0/1)"
            default y
        config MYNEWT_VAL_BLE_ROLE_BROADCASTER
            int 
            default 0 if !BLE_ROLE_BROADCASTER
            default 1 if BLE_ROLE_BROADCASTER


        # config MYNEWT_VAL_BLE_ROLE_PERIPHERAL
        #    int "Enables the Peripheral bluetooth role. (0/1)"
        #    default 1
        config BLE_ROLE_PERIPHERAL
            bool "Enables the Peripheral bluetooth role. (0/1)"
            default y
        config MYNEWT_VAL_BLE_ROLE_PERIPHERAL
            int 
            default 0 if !BLE_ROLE_PERIPHERAL
            default 1 if BLE_ROLE_PERIPHERAL


        # config MYNEWT_VAL_BLE_ROLE_OBSERVER
        #    int "Enables the Observer bluetooth role. (0/1)"
        #    default 1
        config BLE_ROLE_OBSERVER
            bool "Enables the Observer bluetooth role. (0/1)"
            default y
        config MYNEWT_VAL_BLE_ROLE_OBSERVER
            int 
            default 0 if !BLE_ROLE_OBSERVER
            default 1 if BLE_ROLE_OBSERVER


        # config MYNEWT_VAL_BLE_ROLE_CENTRAL
        #    int "Enables the Central bluetooth role. (0/1)"
        #    default 1
        config BLE_ROLE_CENTRAL
            bool "Enables the Central bluetooth role. (0/1)"
            default y
        config MYNEWT_VAL_BLE_ROLE_CENTRAL
            int 
            default 0 if !BLE_ROLE_CENTRAL
            default 1 if BLE_ROLE_CENTRAL


		config MYNEWT_VAL_BLE_MAX_CONNECTIONS
		    int "The maximum number of concurrent connections."
		    default 1


		config MYNEWT_VAL_BLE_MAX_PERIODIC_SYNCS
		    int "The maximum number of concurrent periodic syncs that can  be created"
		    default 1



        # config MYNEWT_VAL_BLE_WHITELIST
        #    int "Enables the BLE whitelist for controlling who to connect to or accept a connection from. (0/1)"
        #    default 1
        config BLE_WHITELIST
            bool "Enables the BLE whitelist for controlling who to connect to or accept a connection from. (0/1)"
            default y
        config MYNEWT_VAL_BLE_WHITELIST
            int 
            default 0 if !BLE_WHITELIST
            default 1 if BLE_WHITELIST

		config MYNEWT_VAL_BLE_MULTI_ADV_INSTANCES
		    int "This is the number of multi-advertising instances"
		    default 0

		    help 
				This is the number of multi-advertising instances. This is NOT the total number of advertising instances. The total number of advertising instances is this number plus 1 (assuming the device supports advertising).

		# config MYNEWT_VAL_BLE_EXT_ADV
		#     int "This enables extended advertising feature."
		#     default 0
        config BLE_EXT_ADV
            bool "This enables extended advertising feature."
            default n
        config MYNEWT_VAL_BLE_EXT_ADV
            int
            default 0 if !BLE_EXT_ADV
            default 1 if BLE_EXT_ADV


		# config MYNEWT_VAL_BLE_PERIODIC_ADV
		#     int "This enables periodic advertising feature."
		#     default 0
        config BLE_PERIODIC_ADV
            bool "This enables periodic advertising feature."
            default n
        config MYNEWT_VAL_BLE_PERIODIC_ADV
            int
            default 0 if !BLE_PERIODIC_ADV
            default 1 if BLE_PERIODIC_ADV



		# config MYNEWT_VAL_BLE_PERIODIC_ADV_SYNC_TRANSFER
		#     int "This enables Periodic Advertising Sync Transfer Feature."
		#     default 0
        config BLE_PERIODIC_ADV_SYNC_TRANSFER
            bool "This enables Periodic Advertising Sync Transfer Feature."
            default n
        config MYNEWT_VAL_BLE_PERIODIC_ADV_SYNC_TRANSFER
            int
            default 0 if !BLE_PERIODIC_ADV_SYNC_TRANSFER
            default 1 if BLE_PERIODIC_ADV_SYNC_TRANSFER



		config MYNEWT_VAL_BLE_EXT_ADV_MAX_SIZE
		    int "This allows to configure maximum size of advertising data and scan response data used in LE Advertising Extensions"
		    default 31

		    help 
				This allows to configure maximum size of advertising data and scan response data used in LE Advertising Extensions. Valid range 31-1650.

		config MYNEWT_VAL_BLE_VERSION
		    int "This allows to configure supported Bluetooth Core version"
		    default 50

		    help 
				This allows to configure supported Bluetooth Core version. Some features may not be available if version is too low. Version is integer for easy comparison.

		# config MYNEWT_VAL_BLE_ISO
		#     int "This enables LE Isochronous Channels as per Bluetooth v5.2"
		#     default 0
        config BLE_ISO
            bool "This enables LE Isochronous Channels as per Bluetooth v5.2"
            default n
        config MYNEWT_VAL_BLE_ISO
            int
            default 0 if !BLE_ISO
            default 1 if BLE_ISO



        # config MYNEWT_VAL_BLE_ISO_TEST
        #    int "Enables BLE ISO Testing commands"
        #    default 0
        config BLE_ISO_TEST
            bool "Enables BLE ISO Testing commands"
            default n
        config MYNEWT_VAL_BLE_ISO_TEST
            int 
            default 0 if !BLE_ISO_TEST
            default 1 if BLE_ISO_TEST


        config MYNEWT_VAL_MSYS_1_BLOCK_COUNT
            int "Nimble memory system 1 block count."
            default 12
        
        config MYNEWT_VAL_MSYS_1_BLOCK_SIZE
            int "Nimble memory system 1 block size."
            default 292

        config MYNEWT_VAL_MSYS_2_BLOCK_COUNT
            int "Nimble memory system 2 block count."
            default 0
        
        config MYNEWT_VAL_MSYS_2_BLOCK_SIZE
            int "Nimble memory system 2 block size."
            default 0
        

        source "$OS_ROOT/components/ble/mynewt-nimble/nimble/host/Kconfig"
        source "$OS_ROOT/components/ble/mynewt-nimble/nimble/controller/Kconfig"
		source "$OS_ROOT/components/ble/mynewt-nimble/nimble/transport/Kconfig"
        source "$OS_ROOT/components/ble/mynewt-nimble/nimble/drivers/Kconfig"

        config NIMBLE_CFG_TINYCRYPT
		    bool "NimBLE use tinycrypt in SM."
		    default y
    endif
endmenu