menu "Fota by CMIOT"
    
    config FOTA_USING_CMIOT
        bool "Enable fota by cmiot"
        default n
        select NET_USING_BSD
        select OS_USING_FAL
        select OS_USING_LIBC

    if FOTA_USING_CMIOT
        
        choice
        prompt "The supported network protocol"
        default CMIOT_NETWORKING_MODE_COAP
        help
            Select download protocol
        config CMIOT_NETWORKING_MODE_COAP
            bool "Coap"
            help
                Download differential packets using coap
        config CMIOT_NETWORKING_MODE_HTTP
            bool "Http"
            help
                Download differential packets using http
        endchoice

        config CMIOT_DEFAULT_NETWORK_PROTOCOL
            int
            default 1  if CMIOT_NETWORKING_MODE_COAP
            default 2 if CMIOT_NETWORKING_MODE_HTTP
        
        choice
        prompt "The supported algorithm"
        default CMIOT_ALGORITHM_LUSUN
        help
            Select the differential algorithm
        config CMIOT_ALGORITHM_LUSUN
            bool "Lusun"
            help
                Select lusun as the differential algorithm
        config CMIOT_ALGORITHM_WOSUN
            bool "Wosun low"
            help
                Select wosun low as the differential algorithm
        config CMIOT_ALGORITHM_WOSUN_HIGH
            bool "Wosun high"
            help
                Select wosun high as the difference algorithm
        endchoice

        config CMIOT_FOTA_ALGORITHM
            int
            default 0  if CMIOT_ALGORITHM_LUSUN
            default 1 if CMIOT_ALGORITHM_WOSUN
            default 2 if CMIOT_ALGORITHM_WOSUN_HIGH

        config CMIOT_DEFAULT_SECTOR_SIZE
            hex
            default 0x800  if SOC_SERIES_STM32F0
            default 0x800 if SOC_SERIES_STM32F1
            default 0x20000 if SOC_SERIES_STM32F2
            default 0x800 if SOC_SERIES_STM32F3
            default 0x20000 if SOC_SERIES_STM32F4
            default 0x40000 if SOC_SERIES_STM32F7
            default 0x20000 if SOC_SERIES_STM32H7
            default 0x100 if SOC_SERIES_STM32L1
            default 0x800 if SOC_SERIES_STM32L4
            default 0x800 if SOC_SERIES_STM32G0

        if CMIOT_ALGORITHM_WOSUN || CMIOT_ALGORITHM_WOSUN_HIGH

            config CMIOT_FLASH_APP_ADDR
                hex "App part addr from fal's OS_APP_PART_ADDR"
                default 0x8010000

            config CMIOT_UPDATE_SIZE
                hex "Download part size from fal's OS_DL_PART_SIZE"
                default 0x30000

        endif

        config CMIOT_FOTA_WOSUN_VERSION
            string
            default "IOT4.0_R42641"
        
        config CMIOT_FOTA_LUSUN_VERSION
            string
            default "IOT5.0_LUSUN11_R50426"

        config CMIOT_SEGMENT_SIZE_INDEX_START
            int
            default 0 if CMIOT_NETWORKING_MODE_COAP
            default 3 if CMIOT_NETWORKING_MODE_HTTP

        config CMIOT_DEFAULT_SEGMENT_SIZE_INDEX
            int "Segment size index"
            range CMIOT_SEGMENT_SIZE_INDEX_START 5
            default 3
            help
                Set the size of each download,0 is 16 bytes,1 is 32 bytes,2 is 64 bytes,3 is 128 bytes,4 is 256 bytes,5 is 512 bytes
        
        config CMIOT_FOTA_SERVICE_OEM
            string "Oem"
            default "cmiot_cd"
            help
                Consistent with the OEM of project information in OTA platform
        
        config CMIOT_FOTA_SERVICE_MODEL
            string "Model"
            default "L475RE"
            help
                Consistent with the device model of project information in OTA platform
        
        config CMIOT_FOTA_SERVICE_PRODUCT_ID
            string "Product id"
            default "1571101950"
            help
                Consistent with the product id of project information in OTA platform
        
        config CMIOT_FOTA_SERVICE_PRODUCT_SEC
            string "Product secret"
            default "c36b6a45f78546e1a11390a90ee7f158"
            help
                Consistent with the product secret of project information in OTA platform
        
        config CMIOT_FOTA_SERVICE_DEVICE_TYPE
            string "Device type"
            default "box"
            help
                Consistent with the device type of project information in OTA platform
        
        config CMIOT_FOTA_SERVICE_PLATFORM
            string "Platform"
            default "stm32l4"
            help
                Consistent with the platform of project information in OTA platform
        
        config CMIOT_FIRMWARE_VERSION
            string "Firmware version"
            default "1.0"
        
        config CMIOT_FOTA_OS_VERSION
            string
            default "ONEOS_V1.0"
        
    endif

endmenu