menuconfig BT_ENABLED
    bool "Bluetooth"
    help
        Select this option to enable Bluetooth and show the submenu with Bluetooth configuration choices.

menuconfig BLUEDROID_ENABLED
	bool "Bluedroid Bluetooth stack enabled"
    depends on BT_ENABLED
	default y
	help
		This enables the default Bluedroid Bluetooth stack

config BTC_TASK_STACK_SIZE
    int "Bluetooth event (callback to application) task stack size"
    depends on BLUEDROID_ENABLED
    default 3072
    help
        This select btc task stack size

config BLUEDROID_MEM_DEBUG
    bool "Bluedroid memory debug"
    depends on BLUEDROID_ENABLED
    default n
    help
        Bluedroid memory debug

config CLASSIC_BT_ENABLED
    bool "Classic Bluetooth"
    depends on BLUEDROID_ENABLED
    default n
    help
        For now this option needs "SMP_ENABLE" to be set to yes

config BT_DRAM_RELEASE
    bool "Release DRAM from Classic BT controller"
    depends on BT_ENABLED && (!BLUEDROID_ENABLED || (BLUEDROID_ENABLED && !CLASSIC_BT_ENABLED))
    default n
    help
        This option should only be used when BLE only.
        Enabling this option will release about 30K DRAM from Classic BT.
        The released DRAM will be used as system heap memory.

config GATTS_ENABLE
    bool "Include GATT server module(GATTS)"
    depends on BLUEDROID_ENABLED
    default y 
    help
        This option can be disabled when the app work only on gatt client mode

config GATTC_ENABLE
    bool "Include GATT client module(GATTC)"
    depends on BLUEDROID_ENABLED
    default y
    help
        This option can be close when the app work only on gatt server mode

config BLE_SMP_ENABLE
   bool "Include BLE security module(SMP)"
   depends on BLUEDROID_ENABLED
   default y
   help
       This option can be close when the app not used the ble security connect.

config BT_STACK_NO_LOG
    bool "Close the bluedroid bt stack log print"
    depends on BLUEDROID_ENABLED
    default n
    help
        This select can save the rodata code size

config BT_ACL_CONNECTIONS
    int "BT/BLE MAX ACL CONNECTIONS(1~7)"
    depends on BLUEDROID_ENABLED
    range 1 7
    default 4
    help 
        Maximum BT/BLE connection count

#disable now for app cpu due to a known issue
config BTDM_CONTROLLER_RUN_APP_CPU
    bool "Run controller on APP CPU"
    depends on BT_ENABLED && !FREERTOS_UNICORE && 0
    default n
    help
        Run controller on APP CPU.

config BTDM_CONTROLLER_RUN_CPU
    int
    depends on BT_ENABLED
    default 1 if BTDM_CONTROLLER_RUN_APP_CPU
    default 0

menuconfig BT_HCI_UART
    bool "HCI use UART as IO"
    depends on BT_ENABLED && !BLUEDROID_ENABLED
    default n
    help
        Default HCI use VHCI, if this option choose, HCI will use UART(0/1/2) as IO.
        Besides, it can set uart number and uart baudrate.

config BT_HCI_UART_NO
    int "UART Number for HCI"
    depends on BT_HCI_UART
    range 1 2
    default 1
    help
        Uart number for HCI.

config BT_HCI_UART_BAUDRATE
    int "UART Baudrate for HCI"
    depends on BT_HCI_UART
    range 115200 921600
    default 921600
    help
        UART Baudrate for HCI. Please use standard baudrate.

config SMP_ENABLE
   bool
   depends on BLUEDROID_ENABLED
   default CLASSIC_BT_ENABLED || BLE_SMP_ENABLE
   
# Memory reserved at start of DRAM for Bluetooth stack
config BT_RESERVE_DRAM
    hex
    default 0x10000 if BT_ENABLED
    default 0