Name | Thumbnail | Operate voltage | Input current | Rated load | Contact resistance | Insulation resistance | Operate time | Release time | Input interface | Type | Click to buy |
![]() | 3.3V-5V | 100mA | 5A@250VAC 5A@30VDC | 50mΩ @6VDC 1A | 100MΩ | 10ms Max. | 5ms Max. | Digital | Electromechanical | ||
![]() | 5V | 185mA | 30A@250VAC 30A@30VDC | 100mΩ Max. | 100MΩ Min.@500VDC | 15ms Max. | 10ms Max. | Digital | Electromechanical | ||
![]() | 5V | 90mA | 10A@250VAC 10A@30VDC | 100mΩ Max. | 100MΩ Min.@500VDC | 10ms Max. | 5ms Max. | Digital | Electromechanical | ||
![]() | 5V | 90mA | 10A@250VAC 10A@30VDC | 100mΩ Max. | 100MΩ Min.@500VDC | 10ms Max. | 5ms Max. | I2C | Electromechanical | ||
![]() | 3V-5V | 16mA Min. 20mA Typ. 50mA Max. | 4A@220VAC | 1000MΩ | 10ms | 10ms | Digital | Solid State | |||
![]() | 4V-6V | 2A@100VAC to 240VAC | 1000MΩ Min.@500VDC | ½ of load power source cycle +1 ms max | ½ of load power source cycle + 1 ms max | Digital | Solid State | ||||
![]() | 4V-6V | 2A@100VAC to 240VAC | 1000MΩ Min.@500VDC | ½ of load power source cycle +1 ms max | ½ of load power source cycle + 1 ms max | Digital | Solid State | ||||
![]() | 4V-6V | 2A@100VAC to 240VAC | 1000MΩ Min.@500VDC | ½ of load power source cycle +1 ms max | ½ of load power source cycle + 1 ms max | I2C | Solid State | ||||
![]() | 4V-6V | 2A@100VAC to 240VAC | 1000MΩ Min.@500VDC | ½ of load power source cycle +1 ms max | ½ of load power source cycle + 1 ms max | I2C | Solid State | ||||
![]() | 5V | 1A@125VAV 3A@30VDC | 50mΩ Max. | 1000MΩ@500VDC | 4.5ms Max. | 3.5ms Max. | Digital | Electromechanical | |||
![]() | 5V | 0.1A@100VAC 0.5A@24VDC | 150mΩ Max. | 100MΩ @500VDC 1000MΩ @100VDC | 1ms Max. | 0.5ms Max. | Digital | Reed Relays |