| Versions | Basic Versions | High Performance Versions | ||||
| Platform | Processor | Intel® Core™ 11th Gen. i3 1115G4 | Intel® Core™ 11th Gen. i3 1125G4 | Intel® Core™ 11th Gen. i5 1135G7 | Intel® Core™ vPro® 11th Gen. i5 1145GRE | Intel® Core™ vPro® 11th Gen. i7 1185GRE |
| Cores/Threads | 2C/4T | 4C/8T | 4C/8T | 4C/8T | 4C/8T | |
| Frequency | ~ 4.10 GHz | ~ 3.70 GHz | ~ 4.20 GHz | 1.50 GHz ~ 4.10 GHz | 1.80 GHz ~ 4.40 GHz | |
| Co-processor | Microchip® ATSAMD21G18 32-Bit ARM® Cortex-M0+ @ 48MHz | Raspberry Pi® RP2040 32-Bit Dual ARM Cortex-M0+ @ 133MHz | ||||
| Memory | Technology | Dual Channels DDR4-3200 | ||||
| Capacity | 8GB; 16GB (Support up to 64GB) | Support up to 64GB | ||||
| ECC Memory Supported | NO | YES | ||||
| Graphics | Controller | Intel® UHD Graphics 48EUs (400 - 1250MHz) | Intel® UHD Graphics 48EUs (400 - 1250MHz) | Intel® Iris Xe Graphics G7 80EUs(400-1300MHz) | Intel® Iris Xe Graphics G7 80EUs(400-1300MHz) | Intel® Iris Xe Graphics G7 96EUs(400-1300MHz) |
| Advanced Technologies | Intel® vPro® | NO | YES | |||
| Intel® Total Memory Encryption | NO | YES | ||||
| Network | Controller | Intel® Ethernet Controller I225-V | Intel® Ethernet Controller I225-LM | |||
| Wireless | WiFi | M.2 E-Key(PCIE & CNVi Support), Intel® Wi-Fi 6 AX201(Optional) | ||||
| Bluetooth | Bluetooth 5.0, BLE(Optional) | |||||
| Display | LCD | eDP 40-Pin 4 Lane Connector | ||||
| HDMI | 1 x HDMI 2.0b, up to 4Kx2Kx24bpp@60Hz | |||||
| DP | 1 x DP1.4a 7680x4320x24bpp@60Hz | |||||
| Multiple Display | 4 simultaneous displays with each display interface combination | |||||
| External I/O | Ethernet | 2 x 2.5GbE LAN ports (RJ45, supports 10/100/1000/2500 Mbps), Intel® i225 | ||||
| HDMI/DP | One/One | |||||
| USB Type-C | N/A | USB PD / USB 4.0 / Thunderbolt 4 | ||||
| USB Type-A | USB2.0 Type A x1 ; USB3.2 Type A x1 | USB2.0 Type A x2 ; USB3.2 Type A x1 | ||||
| LED | Power Status | |||||
| Power Supply | 1x5.5x2.5mm DC Jack / Wafer 2.0mm 8pin | |||||
| Micro Sim Card Slot | 1 | |||||
| Internal I/O | SATA | 2 x SATA Gen III 6.0 Gb/s Data Connectors + 3 x SATA Power Connectors | ||||
| COM Port | 1 x RS-232/422/485, 1 x RS-232 | |||||
| GPIO | 28-Pin Arduino Co-processor 2.54mm header | 30-Pin Raspberry Pi Co-processor 2.54mm header | ||||
| Audio | Realtek High Definition Audio, Microphone + headphone Combo Connector | |||||
| USB2.0 | USB2.0 9-pin Header x2 480Mbps | |||||
| Fan | 2 x 12V 4-wire Fan header, PWM Control | |||||
| Front Panel Control | Power-on, Reset, Power Status LED, SATA Status LED | |||||
| S/PDIF | 3-Pin 2.54mm Header | |||||
| SATA Power | WAFER4-Pin 2.0 pitch Connector | |||||
| Co-CPU. Debug Port | 6-Pin 0.5mm FPC Connector (SWD) | |||||
| Expansion | M.2 M-Key | 1 x M-Key 2242/2280(PCIe 3.0 x4) | ||||
| M.2 E-Key | 1 x E-Key 2230(PCIe 3.0 x1; USB2.0 x1;Intel CNVi) | |||||
| M.2 B-Key | 1 x B-Key2242/2252/2280(PCIe 3.0 x2; USB2.0 x1) | |||||
| High Speed I/O | 1 X PCIe x4 Gen4 | 1 X PCIe 3.0 x4/SMBus/LPC/USB 2.0/CPU GPIO etc. | ||||
| Power | Supply Voltage | DC Jack: 12V | DC Jack: 12V-19V | |||
| RTC Battery | Lithium 3V/210mAH | |||||
| Certification | EMC | CE,FCC,KC,TELEC | ||||
| Mechanical | Dimension | 132mm*124mm*233mm | ||||
| Thermal Solution | Heat Pipe Assemblies/Heat Spreading Vapor Chamber Assemblies | |||||
| Weight | 1800g | |||||