*************************** START ****************************

START TIME: 202409041529

CONNECT BAUD: 115200
set state: ESP_DL_SYNC
serial port opened
-----------
baud:115200
root baud:115200
-------------
===============BAUD : 115200===============CALL DEVICE SYNC
connecting...
chip sync ok
mac l: 0x67f33d3c
mac h: 0x99fcb4
crc_cal: 153
crc_read: 153
crc_test: 0
ESP32 MAC CRC OK
get mac res: 1
get flash id : 0x001740ef

manufacturer_id: 0xef

device_id: 0x4017


Leaving...

com closed
Use time: 3 s

Download result: PASS

*************************** END ****************************



*************************** START ****************************

START TIME: 202409041530

CONNECT BAUD: 115200
set state: ESP_DL_SYNC
serial port opened
-----------
baud:115200
root baud:115200
-------------
===============BAUD : 115200===============CALL DEVICE SYNC
connecting...
chip sync ok
mac l: 0x67f33d3c
mac h: 0x99fcb4
crc_cal: 153
crc_read: 153
crc_test: 0
ESP32 MAC CRC OK
get mac res: 1
get flash id : 0x001740ef

manufacturer_id: 0xef

device_id: 0x4017

SET FLASH PARAMS
set STOP FLG: Truecom closed
Use time: 20 s

Download result: PASS

*************************** END ****************************



set state: ESP_DL_STOP
*************************** START ****************************

START TIME: 202409041535

CONNECT BAUD: 115200
set state: ESP_DL_SYNC
serial port opened
-----------
baud:115200
root baud:115200
-------------
===============BAUD : 115200===============CALL DEVICE SYNC
connecting...
chip sync ok
mac l: 0x67f33d3c
mac h: 0x99fcb4
crc_cal: 153
crc_read: 153
crc_test: 0
ESP32 MAC CRC OK
get mac res: 1
get flash id : 0x001740ef

manufacturer_id: 0xef

device_id: 0x4017


Leaving...

com closed
Use time: 2 s

Download result: PASS

*************************** END ****************************



*************************** START ****************************

START TIME: 202409041535

CONNECT BAUD: 115200
set state: ESP_DL_SYNC
serial port opened
-----------
baud:115200
root baud:115200
-------------
===============BAUD : 115200===============CALL DEVICE SYNC
connecting...
chip sync ok
mac l: 0x67f33d3c
mac h: 0x99fcb4
crc_cal: 153
crc_read: 153
crc_test: 0
ESP32 MAC CRC OK
get mac res: 1
get flash id : 0x001740ef

manufacturer_id: 0xef

device_id: 0x4017

SET FLASH PARAMS
com closed
Use time: 20 s

Download result: PASS

*************************** END ****************************



